############################################  SICK AG  ###############################################
     EtherCat ESI-File for Lector620 running at CDF600-0300 (EtherCat) in Proxy Mode
######################################################################################################

CDF600-0300 V1.13 (or higher):
- Proxy mode must be activated with rotary switch ('Mode') set to '0'

Lector620 V2.10 (or higher):
- Proxy mode is supported 

======= Functions ===============================================================================
- SICK proxy (parameterization via Sopas-ET using Serial AUX or EOE)
- Ctrl-Bits               (compatible to CDF600 Profibus/Profinet)
- Input/output data bytes (compatible to CDF600 Profibus/Profinet)

- SICK function block for Beckhoff TwinCat2 can be used:
  http://www.sick.com/software  
  select category: 'Function block'
=================================================================================================