MLG-2 ProNet - How to mount the angle holder
Related Products
Table of Contents
To mount the fieldbus module of MLG-2 with Flex-Fix brackets, there is a metal mounting bracket "angle holder" to fix the module.
You get the metal angle holder in following mounting accessories:
- BEF-WN-FBM-SET1, 2082322 1 × mounting bracket and 1 × screw M5 × 6
- BEF-WN-FBM-SET2, 2083323 2 × mounting bracket and 3 × screw M5 × 6
- BEF-1SHABPKU4-SET2, 2083452 Set with 4 × FlexFix bracket, plastic and 1 × mounting bracket
The angle holder is not fix connected to the module of the MLG-2. It's not a classical screw.
It is just clipped to the MLG-2 module (in the small hole in the module) without being screwed into. So it’s only a clamped joint in order to be still able to turn the MLG-2 left and right like you are able with the Flex-Fix brackets.
angle holder, fieldbus module, Flex fix brackets, metal mounting bracket