Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
CAN and CANopen: ISO / OSI layer model and service-tool PCAN-USB
Article No: KA-01877
Version: 2.0
Subject to change without notice
The article shows some basic differences between CAN and CANopen. It also contains information about an "easy to use" service-tool for displaying or transm
Related Products
MLSE-0500A2TP0 MAGN.LANE SENSOR
MLS
OLS
Table of Contents
Difference between CAN and CANopen referring to the "Seven Layer Model"
CAN exclusively uses the lower ISO / OSI layers 1 and 2 and therefore has a standardized frame structure. CANopen bases on CAN and additionally uses the higher layer 7 with standardized protocol structure. It also supports the "EDS" file, which makes the sensor integration much easier. EDS = Electronic Data Sheet
Main differences between CAN and CANopen
CAN
CANopen
Used ISO / OSI layers: 1 + 2
Used ISO / OSI layers: 1 + 2 + 7
No distinctive controller/device command structure
Controller/device network management state machine (NMT)
No EDS file
EDS file support for user friendly integration using Object Dictionary
Fix process data
User defined PD mapping supported
Fix transmission mode
Selectabletransmission modes available
Topology & bus termination
The CAN network is mainly set up as line topology with 120 Ohms termination resistors at both ends. Stub lines are permitted to a limited extent.
Connection of sensors with respectively without stub cable
PCAN-USB adapter and PCAN-View software tool
For service purpose SICK offers a third party CAN/USB converter (PCAN-USB #6067651). Using this converter and the free software tool PCAN-view allows e.g. displaying, transmitting and recording of CAN messages, setting node-ID etc. of a sensor.
Simply start PCANView.exe after having established a point to point CAN connection between sensor and PCAN-USB adapter. If having a sensor that automatically outputs process data after initialization, these data are shown in the upper receive window. It´s also possible to request additional sensor data by command.
Following examples for cyclic process data and acyclic service data refer to a SICK MLS Line guidance sensor with default settings:
Node-ID: 0x0A (=10 dec.)
Baudrate: 125 kbps
TPDO1 active -> time-controlled output of Track data and status
TheMLS sensor cyclically outputs the process data by use of TPDO1 (Transmission Process Data Object). The standardized CAN-ID for TPDO1 consists of 0x180 + Node-ID (0x0A) resulting in 0x18A.
Acyclic service data
Acyclic service data are available by use of SDO request (ServiceDataObject). The standardized CAN-IDs for read request and read response are:
Read request: 0x600 + Node-ID
Read response: 0x580 + Node-ID
Example for MLS sensor: Read request and response for SDO Object 0x2024: Measured magnetic field strength in digits