Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Information about the field infringement logging table of LMS5xx
Related Products
LMS5xx
Table of Contents
Field evaluation logging
The field infringement logging allows the user to log up to 100 field infringements (with older firmware only 20). The first 5 field infringements that occurred since the start of the measurement and the last 95 occurred infringements get logged. This function is available on the user level "Authorized client" or higher. It is only a logging function, the data cannot be sent via an interface.
Selection of evaluation cases In a first step the evaluation cases have to be selected for which the field infringements are to be shown in the table.
Logging table The first 5 field infringements which occurred since the start of the measurement appear gray colored in the table. After that, the 95 newest infringements are displayed. If a new field infringement occurs, infringement number 6 gets deleted and the list shifts one row down. There are 100 infringements logged form all selected evalcases and not 100 infringements of each selected eval case Labeling:
Date: Day : month : year
Time: Hour : minute : second : usecond
EvalCase: Evaluation case number the occurred infringement belongs to (1-10)
x-Position: Position of the field infringement in x-direction [mm]
y-Position: Position of the field infringement in y-direction [mm]
Angle: Scan angle where the field infringement occurred [°]
Distance: Scan distance where the field infringement occurred [mm]
Reset Button
All list entries get deleted.
Keywords: field infringement logging, Field evaluation, logging, LMS5xx, logging table