web
You’re offline. This is a read only version of the page.
close
Support Portal

DIMA500

Product description
Related Products
DIMA501-1021 DATA INTEGRAT.MACHINE
DIMA500

Table of Contents

Ready for SICK IntegrationSpace® and SICK AppSpace

The Data Integration Machine (DIMA) is a fanless embedded computer that is used as sensor integration and data processing unit to collect, process, and store data and images from multiple sources. The device is ready to be used with SICK AppEngine and seamlessly integrates into the AppSpace eco-system. The Data Integration Machine comes with powerful up-to-date hardware, 6th generation Intel® Core™ i7 processors, up to 4 TB storage, and used with Ubuntu Linux OS to enable high end data processing and vision applications. Multiple interfaces are available enabling integration of several sensors at the edge level as well as vertical integration of data up to the cloud in order to make sense out of your data.

SICK AppEngine and DIMA

The Data Integration Machine (DIMA) can serve as hardware accessory for the software product SICK AppEngine x64. For further information and instruction, please refer to the DIMA Getting Started.

With SICK AppEngine customized solutions are created within the AppSpace development environment. Data and images from multiple SICK devices are aggregated and processed on the shop floor or factory level, tailored to the application.

Additional Information

For general product documentation follow the link to sick.com and get direct access to technical data, CAD design models, operating instructions, videos, software and much more.

Note: This is a SICK AppSpace programmable device. Additional exclusive information and support for this device are available for members of the SICK AppSpace Developers Club. Contact us for membership options.

Keywords:
DIMA500, IPC, DIMA