web
You’re offline. This is a read only version of the page.
close
Support Portal

CNS50-AZA0-S01 (1033980) (DiCoder) special encoder

CNS50-AZA0-S01 (1033980) (DiCoder) special encoder
Related Products
motor feedback systems
CFS50
Attachments
TI_CNS50-AZA0-S01_1033980_EN_910040104891_0909.pdf

Table of Contents

The CNS50-AZA0-S01 (1033980) (DiCoder) was a special encoder with the following attributes:

  • Default encoder, which the special encoder is based on: CNS50-AAA012X03
  • CT stator coupling
  • Flex strip pcb with 17pin connector insert (15pins only assembled)
  • Flex strip pcb with partial strengthening at the 17pin connector insert
  • Flex strip pcb fixed on housing with adhesive tape
  • Shield wire connected to pin3 (17pin connector insert)
  • 4096 steps per revolution
  • 3 pole pairs per revolution
  • It is no more sellable
  • There is no replacement available, because this encoder series is phased out. Also the replacement encoder series CFS50 is in phase out. For a replacement please contact the motor manufacturer control techniques.
  • For further information to the CNS50 encoder series, search for "The CNS50 (DiCoder) encoder series" or article: "KA-09858"

see also the attached data sheet

Keywords:
special, customized, encoder, motor feedback system, CNS50, CFS50, special device, incremental, incremental with commutation, block commutation,