web
You’re offline. This is a read only version of the page.
close
Support Portal

What rotary encoders are available with a blind hollow shaft and with what shaft diameters?

Table of Contents

Encoder

Shaft Diameter* [mm]

DFS60S Pro

6, 8, 3/8“, 10, 12, ½“, 14, 15, 5/8“

With keyway

AFx60S Pro

ANx58

6, 1/4“, 7, 8, 9, 3/8“, 10, 12, ½“, 14, 15, 5/8“, 16

DBS60**

6 ,8, 3/8“, 10, 12, ½“,14, 15, 5/8“ ***

DUS60**

6, 1/4“, 8, 3/8“, 10, 12, ½“, 14, 15, 5/8“

AFx60 Ethernet**

¼“, 8, 3/8“, 10, 12, ½“, 14, 15, 5/8“

A3M60**

8, 3/8“, 10, 12, ½“, 14, 15, 5/8“

DFS21

3/8“, ½“

SFx60**

8, 3/8“, 10, 12, ½“, 14, 15

AFx60 SSI**

8, 3/8“, 10, 12, ½“, 14, 15, 5/8“

DFS60**

6, 8, 3/8“, 10, 12, ½“, 14, 15, 5/8“

ARS60

15****

SRx50

15****

AHx36

6, ¼“, 8, 3/8“, 10

DLS40

6, 8, 10, 12

DBS36**

6, 8

*         Other shaft diameters may be possible.

**       Different shaft collets are available.

***      Also with insulated hollow shaft.

****      Shaft collets need to be ordered separately to reduce the shaft diameter
from 15mm to
6, 8, 3/8“, 10, 12, ½“, 14 or ¼” [mm

List last updated in July 2025

Keywords:
rotary encoders, hollow shaft encoders, blind hollow shaft, overview, characteristics, shaft diameters