web
You’re offline. This is a read only version of the page.
close
Support Portal

Is there an overview for the minimum and maximum drive shaft length for all blind hollow shaft encoders?

Table of Contents

Please note:

The greater the installation depth or the more the drive shaft is located in the hollow shaft of the encoder, the better the performance of the encoder and the fewer electrical and mechanical problems will occur.

 

As a recommendation please always make for encoders with a blind hollow shaft sure that the maximum drive shaft length is reached.

Encoder

Minimum Drive Shaft Length*

[mm]

Maximum Drive Shaft Length*

[mm]

DFS60S Pro

AFx60S Pro

DUS60

AFx60 Ethernet

DBS60

15

40

A3M60

15

26

ANx58

20

42

DFS21

15

38

SFx60

DFS60

AFx60 SSI

15

42

ARS60

15

30

SRx50

15

29.5

AHx36

14.5

22

DLS40

10

15

DBS36

6

21

*         With standard stator coupling

 

List last updated in July 2025

Keywords:
rotary encoders, hollow shaft encoders, blind hollow shaft, through hollow shaft, overview, minimum drive shaft length, minimum installation depth, maximum drive shaft length, maximum installation depth