Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
HDDM ((Hierarchical Digital Detection Method) ) measurement technology is in general robust against mutual interferences from other sensors. In HDDM, each measurement point consists of several superimposed individual pulses. Depending on the scanprofil (angle resolution and frequence) up to 254 pulses are combined for one meaurment point. To prevent interference, the pulse timing is not fixed but random. This reduces the risk of the LiDAR synchronizing with another LiDAR in an unwanted way.
Mounting position
To rule out even the slightest effects on the measurement accuracy, the products should be arranged in such a way that as few laser beams as possible are received from other products.
Recommended minimum distances/angles to increase robustness: