web
You’re offline. This is a read only version of the page.
close
Support Portal

Thickness of the reflective foil REF-AC1000.

Thickness of the reflective foil REF-AC1000.
Related Products
REF-AC1000-56 56,25*56,25 PRE-CUT
REF-AC1000-28 28,1*28,1 PRE-CUT
REF-AC1000 14,0*17,5 R3 PRE-CUT
REF-AC100014 14,0*14,0 PRE-CUT
REF-AC100045 45.0*225.0 PRE-CUT
REF-AC1000-37 37,5*37,5 PRE-CUT
REF-AC10005080 50,0*80,0 PRE-CUT

Table of Contents

The reflective foil Type: REF-AC1000 Part no.: 5319429 (and other cutted sizes of REF-AC1000) has a thickness of 0.4mm (0.7 with green protection foil).

Keywords: