Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
This article provides mounting recommendations for RFH6xx in metallic environments.
Related Products
RFH6xx
Table of Contents
While non-conductive materials generally do not affect the reader’s performance, the presence of metal in the vicinity can significantly influence both reading range and reliability.
This article provides recommendations for different mounting of RFH6xx readers in metallic surroundings and on metal. Although these suggestions are not mandatory, improper installation may lead to reduced performance. It is strongly recommended to test the mounting position in the actual environment to ensure optimal functionality.
Protruding Mounting
a: >2cm
b: >1,5cm (below black housing part of RFH6xx)
Flush Mounting
a: >8cm
Recessed Mounting
a: >8cm (increase for better performance)
c: try to reduce c for better performance, spacer can be used (any material)