web
You’re offline. This is a read only version of the page.
close
Support Portal

MLG-2 ProNet ProfiNet: GSDML Versions Overview

The article shows an overview of different GSDML versions of a MLG-2 Pro-Net.
Related Products
MLG-2

Table of Contents

 

GSDML-Version (Name on Website)
Filename 
Version shown in GSDML file / Tia Portal
PNIO-Version (GSDML)
Link
Compatible Fieldbus Module firmware versions
Compatible MLG-2 ProNet versions and detail change log
Remark
V1.0.0
(GSDML MLG-2 (PROFINET) V1.0.0)

GSDML-V2.31-SICK-MLG2ProNet-20151004.xml

 

and

 

GSDML-V2.2-SICK-MLG2ProNet-20151004.xml

V1.0.0 2.2 and 2.31 Click 1.0.0.1910.R
1.0.1.2102.R

2.0.0.1112.R
2.0.1.1142.R

  • Internal BugFix

2.0.2.1536.R

  • BugFixes: Byte-Order RLC, Fieldbus Active LED, Static IP address = default

First version of MLG-2 ProNet

 

V1.0.2
(GSDML MLG-2 (PROFINET) V1.0.2)

GSDML-V2.31-SICK-MLG2ProNet-20161028.xml

 

and

 

GSDML-V2.2-SICK-MLG2ProNet-20161028.xml

V1.1.0 2.2 and 2.31 Click

1.0.2.0019.R
1.0.3.0052.R
1.0.4.0019.R
1.0.5.0044.R

2.1.2.1870.R

  • Upgrade of MLG-2 ProNet with extended functionality (Zones measure, Crossbeam measure, BBH)

2.1.3.1888.R

  • Bugfix in SDD

2.1.4.1910.R

  • Bugfix in Webserver

2.1.5.1942.R

  • Minor bugfixes for IO-Link

2.1.6.2000.R

  • IO-Link COM2/COM3 switch, IO-Link DataStorage more robust

2.1.7.2102.R

  • Bugfix of frozen PD / output in case of PD_Invalid


2.2.0.2173.R

  • Minor bugfixes in FW


2.2.1.2316.R

  • Minor bugfixes in FW and SDD

2.2.2.2384.R

  • Bugfix EIP Generic Module, PN neighborhood detection

2.2.3.2504.R

  • Bugfix only for ProfiBus replacement MLG_old device
Upgrade of MLG-2 ProNet with extended functionality (Zones measure, Crossbeam measure, BBH)
 
V1.0.3
(GSDML MLG-2 (PROFINET) V1.0.3)

GSDML-V2.35-SICK-MLG2ProNet-20191001.xml

V1.2.0 2.35 Click 1.1.0.0088.R
1.2.0.0099.R

2.3.0.2577.R

  • Updated stack

2.3.0.2663.R

  • EtherCAT address setting in SDD
Updated Stack, new ProfiNet version and certification with newest standard
V2.0.0
GSDML MLG-2 (PROFINET) V2.0.0
GSDML-V2.43-SICK-MLG2ProNet-20230602.xml

V1.2.0

and

V2.0.0

2.43 Click 2.0.0.0002.R 2.4.0.2876.R
  • Minor Bugfixes in SDD for SOPAS ET
  • Show OrderID in I&M0 data

Two GSDML in one file:

V1.2.0 - for Field Bus Module one (FBM1: Firmware Version 1.1.0 and 1.2.0) 

and

V2.0.0 - for Field Bus Module with different Hardware (FBM2: Firmware Version 2.0.0)

 

 

 

Keywords:
ProNet, version overview, ProfiNet, GSDML versions