Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Different ways to change field polygons in the object detection application
Article No: KA-10658
Version: 1.1
Subject to change without notice
This arcticle shows ways to change field polygons in object detection.
Related Products
LRS4000
picoScan100
multiScan100
Table of Contents
Field polygons in the object detection application can be changed through six methods: the web GUI (click-based), the web GUI via JSON snippet paste, configuration file import, the HTTP/REST API, the CoLa telegram interface, and the SDK.
Click the JSON button in the footer toolbar of the Field Settings dialog (highlighted with red border above) to toggle between the coordinate table view and the JSON text view. Paste a prepared JSON snippet directly into the text area to update all polygon point coordinates at once.
Method 3
Download & import configuration files
Existing configuration files (holding the full parametrization, including the field geometries) can be downloaded from an existing device and imported into the same device family.
Access both options via the hamburger menu in the top-right corner of the web GUI:
Via the CoLa interface, it is possible to use the telegram SetFieldEvaluationContour to change the field polygons (see individual operating instructions).