web
You’re offline. This is a read only version of the page.
close
Support Portal

Which stator coupling is behind which stator coupling variant on the SFx60?

Which stator coupling is behind which stator coupling variant on the SFx60?
Related Products
BEF-DS01DFS/VFS STATOR COUPLING
BEF-DS02DFS/VFS STATOR COUPLING
BEF-DS03DFS/VFS STATOR COUPLING
BEF-DS00XFX STATOR COUPLING
BEF-DS05XFX STATOR COUPLING
mounting equipment
SFS/SFM60
stator couplings
motor feedback systems

Table of Contents

If you check the type code in the product family overview document, the SFS60 / SFM60 is with 5 different variants of stator couplings available. 

The mounted variant can be recognized by the fourth to last letter in the type code.

But which stator coupling is behind which stator coupling variant? 

  • Variant "0": Standard version 63 mm
  • Variant "1": one arm short
  • Variant "2": one arm middle length
  • Variant "3": one arm long length
  • Variant "4": like the standard version, but with 72 mm

See the pictures below:

The table below gives you an overview of the different stator coupling variants and tells you which stator coupling is mounted. 

Please click on the linked pages to get more information about the product.

Stator coupling variant 

Example

Picture

Mounted stator coupling

Picture

Keywords:
SFx60, stator coupling variant, stator coupling, spare parts, hiperface, MFB, motorfeedback