Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
P521 - Information, documentation attached and possible replacement via DAX
Basic information:
Description:
The P521 was an old hydraulic cylinder sensor, based on hall sensors (it had the same sensing technology as the KHK53). Because of a too big price pressure, the product was phased out years ago. We do not have a 1:1 replacement. A similar sensor system is the "DAX" or "MAX48" and "MAX30" encoder series. But so far, it is not possible to use them as a replacement
P521 Datasheet and mounting instruction are attached!
Possible replacement with DAX - Important points to consider
Check required if DAX Threaded can be used by the customer. Therefore detailled check needs to be carried out in terms of:
Mechanical mounting of the sensor (Thread at DAX vs. flange installation at P521)
Different tube diameter needs to be taken into consideration
Different magnet dimensions needs to be evaluated
Different electronics housing length of DAX vs. P521
Different electrical connection
Diffferent electrical interface characteristics
Keywords: dax, linear, p521, datasheet, replacment, information