Support Portal

EDS35-0KF0A0S02 (1112240) special encoder

EDS35-0KF0A0S02 (1112240) special encoder
Related Products
motor feedback systems
EDS/EDM35
Attachments
PD_EDS35-0KF0A0S02_1112240_en.pdf

Table of Contents

The EDS35-0KF0A0S02 (1112240) is a special encoder with the following attributes:

- Customer specific hollow shaft, without stator coupling
- Max. force on the ball bearings radial: 40 N
- Max. force on the ball bearings axial: 20 N
- Minimum order quantity: 40 pieces

- It is no more sellable

 

see also the attached data sheet

Keywords:
eds35, hiperface dsl, special, customized, encoder, motor feedback