Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Window Mode Overview and setup for selected sensors
Article No: KA-02134
Version: 1.0
Subject to change without notice
Explanation of the Window Mode and some examples of where to setup this function
Related Products
WTT12 PowerProx
Dx50-2
WTT2 PowerProx
Dx35
W4
WTT4 PowerProx
Table of Contents
This article presents an application that uses the window mode to check the correct filling height of packed goods in carton boxes.
Cartons with the wrong filling height will be sorted out by a pusher as you can see in the picture below.
The window mode function is included in various SICK sensors. In the following article you will find examples for a few sensors where this function can be set up.
WTT2: Window mode is available for both outputs.
WTT4: Window mode is available for up to 8 Qint.
WTT12: Window mode is available for Qint2.
W4F Multiswitch with 2 separate switching points: The window must be created in the "Smart Task" tab.
Disturbing vertical carton flaps can be blanked out using a T-on delay that matches the dimensions of the flap and the speed of the conveyor:
Dx35 and DT50-2: Window mode is available for Q1 and Q2 (a timer for the switching outputs can also be configured):