web
You’re offline. This is a read only version of the page.
close
Support Portal

RMS1000 & RMS2000: Protocols and Integration

This page will provide an overview of available RMS1000 and RMS2000 protocols and interfaces and guide you through integration options.
Related Products
RMS1000
RMS2000

Table of Contents

 

Protocol / Interface Purpose Pros Cons Links
Cola A (incl. LMDradardata) 
  • Device configuration (TCP)
  • Measurement data streaming (TCP) 
  • Human readable
  • Fast configuration for tests
  • Support by almost all devices
  • Large overhead for data streaming
 
Cola B (incl. LMDradardata) 
  • Device configuration (TCP)
  • Measurement data streaming (TCP)
  • Small data overhead
  • Simple PLC parsing possible
  • Support by almost all devices
  • Not human readable
 
Robot Operating System (ROS)
  • Device configuration
  • Measurement data visualization 
  • Measurement data streaming into a ROS environment
  • Simple configuration and data recording on ROS
  • ROS 1 and ROS 2 Support
  • All devices supported
  • Requires ROS environment
GUI - SOPAS AIR
  • Device configuration
  • Measurement data visualization
  • Easy configuration
  • Measurement data visulization
  • No need to install software
 - 
  • no backup & restore
  • no firmware update
GUI - SOPAS ET  
  • Complement functions to SOPAS Air GUI
 
  • Parameter cloning
  • Firmware update
  • SOPAS Terminal, which can be used for telegram quick tests
 
  • Windows only
 

 

Keywords:
RMS1000, RMS2000, RMS, ROS, ROS 1, ROS 2, ROS1, ROS2, CoLa, Interface, Driver