web
You’re offline. This is a read only version of the page.
close
Support Portal

Differences between DT35S and DT35

Related Products
Dx35
DT35-S

Table of Contents

 

Mechanics/Electronics

Supply voltage Vs DC 19.2 V ... 26.4 V DC 12 V ... 30 V
(when using IO-Link output Vs > 18 V)
Housing colour Yellow Blue
Teach button No Yes

 

Safety-related parameters

Category B (EN ISO 13849-1:2015)-
Performance Levelb (EN ISO 13849-1:2015)-
Performance class SRS/SRSSB (IEC TS 62998-1:2019)-
Conformities

EN ISO 13849-1:2015

IEC TS 62998-1:2019

EN ISO 13482:2014

ANSI/ITSDF B56.5:2012

-

 

Performance

Measuring range

Safe

50 mm ... 8,500 mm, 90 % remission

50 mm ... 4,500 mm, 20% remission

50 mm ... 3,000 mm, 10% remission

50 mm ... 2,000 mm, 6 % remission

Non-safe

50 mm ... 12,000 mm, 90 % remission

50 mm ... 5,300 mm, 18 % remission

50 mm ... 3,100 mm, 6 % remission

Light sourceLaser, redLaser, red / infrared

Resolution

 

1 mm

0.1 mm

1 mm

10 mm

 

Response time

Digital output

IO-Link

Analog ( current)

Laser class 1           Laser class 2

slow / medium       slow / medium

50 ms / 25 ms        25 ms / 13 ms

32 ms / 16 ms        16 ms /   8 ms

50 ms / 50 ms        25 ms / 25 ms

2.5 ms 

6.5 ms 

12.5 ms 

24.5 ms 

96.5 ms

 

Interfaces

Digital Output

Safe switching functions:

    • DtO (Distance to Object)
    • ObSB (Object between Sensor and Background)
    • Window


 

Non safe

    • DtO (Distance to Object)
    • ObSB (Object between Sensor and Background)
    • Window
    • OWS (signal level warning)
    • Alarm (fault output)
Switching point /
scaling analog value
50 mm ... 15 000 mm
 
50 mm ... 50 000 mm
Hysteresis
  • 10 mm
  • 25 mm
  • 50 mm
0 mm ... 11 950 mm
Time function for switching outputNo
  • Disabled (deactivated)
  • ON delay
  • OFF delay
  • ON/OFF delay
  • One-shot
     
Analog output

Current output

  • 4 mA ... 20 mA
    • rising (safety)
    • falling (not safety)
       

Current output

  • 4 mA ... 20 mA (rising and falling)

Voltage output

  • 0 V ... 10 V (rising and falling)
Distance offsetNot availableAvailable
 
Process data
  • Distance + Q1 + Q2
  • Distance + signal quality
  • Distance + Q1 + Q2
  • Distance + OWS + alarm
  • Level + OWS + alarm
  • Distance
  • Distance + signal quality
  • Timer (Extended version)
  • Timer + Q1 + Q2 (Extended version)
     
MF input
  • Laser on/off
  • Inactive
  • Laser on/off
  • Inactive
  • External teach
     
MF input behavior

Not adjustable

  • active High
  • internal Pull-down

Adjustable

  • MF teach Confirmation Deactivated / Activated
  • active High / Low
  • internal Pull-down / Pull-up
     
Keywords:
dt35s, dt35, differences