Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Data Live Feed Using MQTT from “Package Analytics”
Introduction
In the dynamic landscape of data-driven decision-making, real-time insights are invaluable. A data live feed using the MQTT (Message Queuing Telemetry Transport) protocol bridges the gap between data sources and analytics platforms. In this document, we explore how “Package Analytics” leverages MQTT to provide real-time data feeds, enabling organizations to make informed decisions swiftly.
Architecture
The architecture of the data live feed involves several components:
Data Sources:
These could be sensors, devices, or applications that generate data.
In the case of “Package Analytics,” these sources send data to Package Analytics in various formats, which gets converted to a standard JSON format before sent out via the MQTT feed.
MQTT Broker:
The central hub for data exchange.
Responsible for receiving data from sources and distributing it to subscribers.
“Package Analytics” bundles an MQTT broker (Apache Artemis) to manage data flow. Customer's can use their own brokers as well.
Analytics Platform:
The system that processes and analyzes the incoming data.
In our case, “Package Analytics” processes data to gain insights into package read rates, vendor compliance, monitoring, etc
Subscribers:
Consumers of the real-time data.
Subscribers can be dashboards, alerting systems, or other applications.
“Package Analytics” subscribers include logistics managers, customer service teams, and warehouse supervisors.
Benefits of Using MQTT Data Live Feed
Real-Time Insights:
Immediate access to data as it is generated.
Enables proactive decision-making, such as rerouting a delivery truck based on traffic conditions.
Bandwidth Efficiency:
MQTT’s lightweight protocol minimizes data overhead.
Ideal for low-bandwidth scenarios (e.g., remote locations or IoT devices).
Scalability:
Supports a large number of data sources and subscribers.
“Package Analytics” can handle thousands of packages simultaneously.
Reliability:
MQTT ensures reliable message delivery.
Even in unstable network conditions, data integrity is maintained.
Low Latency:
Minimal delay between data generation and consumption.
Critical for real-time tracking and alerts.
Data Format: JSON
The live data from “Package Analytics” is sent out in JSON (JavaScript Object Notation) format. JSON provides a lightweight, human-readable structure for data representation. Each package event is encapsulated in a JSON object with relevant fields: