Weather protection hood for midrange distance sensors
Weather protection hood for midrange distance sensors
Related Products
OBW-KHS-M02 PROTECTIVE COVER
Dx50-2
Dx50
Dx35
Table of Contents
The weather protection hood OBW-KHS-M02 (order no. 2050205) is suitable for the Dx35, Dx50 and Dx50-2.
Material:
- The hood is made of zinc-plated steel sheet (FE ZN6).
- The bracket and the holding plate are made of Alluminim
- The screws, nuts and spring washers are made of stainless steel
Mounting:

Keywords:
OBW-KHS-M02, dx35, dx50, dx50-2, weather hood, material, mounting
OBW-KHS-M02, dx35, dx50, dx50-2, weather hood, material, mounting