web
You’re offline. This is a read only version of the page.
close
Support Portal

The L230 (LinCoder) linear encoder

additional information to the magnetic linear encoder L230 with Hiperface or SSI
Related Products
L230
linear encoders
magnetic linear encoders
motor feedback systems
Attachments
Customer_Letter_phase out due to RoHS compliance.pdf
Kunden_Anschreiben_RoHS Konformität_DE.pdf
L230_LinCoder_Montageanleitung_Deutsch.pdf
L230_LinCoder_Montageanleitung_Englisch.pdf
LinCoder_L_230_Datenblatt_D_8011593.pdf
LinCoder_L_230_Datenblatt_E_8011594.pdf
LinCoder_L230_D.pdf
LinCoder_L230_E.pdf

Table of Contents

basic information.

The L230 (Lincoder) is a linear absolute encoder system, which is working with a magnetic tape. The read head is reading with hall sensors the absolute position.

  • measuring range: up to 40m
  • pole pitch: 5mm (length of SIN/COS period)
  • Resolution: 10µm (there were also a version with less measuring range but a resolution of 1µm)
  • distance to magnetic tape: 1mm +- 0.8mm
  • The L230 was available with SSI and Hiperface.

phase out

The L230 was phased out (22.07.2017), because it was not ROHS compliant.

In the attachment, there is the official phase out letter

Replacement

Unfortunately we do not have a 1:1 Replacement for this encoder.

  • Distances below 4m: It is possible to use the TTK50 / TTK70 HIPERFACE®  or TTK70 SSI (depending on the needed interface). But keep in mind, the mounting tolerances are much smaller.
  • Distances below 16m: It is also possible to use the STL70 / ETL70. A SSI version will follow.
  • Distances higher than 16 m: We have no perfect replacement. Maybe it is possible to solve the application with a KH53 (POMUX) or another SICK product.
  • Up to 2.5m also DAX can be a replacement option. Please consider the available interfaces at DAX and check with customer if one of those is a option.

In the attachment, there are some data sheets and mounting instructions.

Keywords:
l230, linear, magnetic, linear motion, hiperface, ssi, motor feedback, motion control, lincoder