Support Portal

The CNS50 (DiCoder) encoder series

The CNS50 (DiCoder) encoder series
Related Products
motor feedback systems
CFS50
Attachments
CNS_50_Datenblatt_D_8010624.pdf
CNS_50_Datenblatt_E_8010625.pdf
CNS_50_Montageanleitung_D_E_8013430.pdf

Table of Contents

Basic information to the CNS50

The CNS50 was an incremental motorfeedback series, for servo motors, with commutation signals.

  • Incremental signal: high resolution, for the speed evaluation
  • Z Signal (index): for a single turn positioning (after referencing one turn)
  • Commutation signals: For the commutation of the servo motor (synchron motor)

In the attachment, there are the data sheets and the mounting instruction:

Replacement

The CNS50 encoder series is replaced by the CFS50 encoder series.

But unfortunately there are 2 problems:

  1. not all mounting variants are available
    1. the 7 mm plug in shaft --> only some special versions --> search for "CFS50 with plug in shaft"
    2. The connector version --> there is only the cable version available
  2. the CFS50 is also in the phase out phase and there is no replacement series for the CFS50 available

 

Here a table with the type code of the old CNS50 and the newer CFS50:

digits meaning old device

variants old device

new device variants new device
1 - 6 series CNS50- - CFS50- -
7 fixed A - A -
8 F

A = plug in with rubber

E = taper with rubber

F = taper with metal

G = taper with resolver

F

A = not existing

E = taper with rubber

F = taper with metal

G = taper with resolver

 
9 connection V A = connector
V = cable
V A = not available
V = cable
10 / 11 incremental
resolution
10

01 = 1000

10 = 1024

02 = 2000

11 = 2048

04 = 4000

12 = 4096

10

01 = 1000

10 = 1024

02 = 2000

11 = 2048

04 = 4000

12 = 4096

12 fixed X - X -
13 / 14 polepair
resolution
02

02

03

04

06

08

02

02

03

04

06

08

Pictures of the several mounting versions

A = plug in with rubber
7mm plug in shaft with rubber stator coupling

F = taper with metal

1:3 taper shaft with metal spring stator coupling

E = taper with rubber

1:3 taper shaft with rubber stator coupling

G = taper with resolver

1:3 taper shaft with with resolver stator coupling

Keywords:
cns50, cfs50, dicoder, phased out, replacement, incremental, incremental with commutation, commutation signals, block commutation