web
You’re offline. This is a read only version of the page.
close
Support Portal

What solid shaft encoders are available with a servo flange and what characteristics do they have?

Table of Contents

Encoder

Shaft diameter [mm]* x

Shaft length* [mm]

Centering [mm]

Threaded holes for mounting /

 pitch circle diameter

[mm]

Servo groove width [mm]/

Servo groove diameter [mm]

SRx50

6f6 x 10

50f8

M4 (3x120°) /42

3/51.5

ACM60

6h7 x10

50f7

M4 (3x120°) /42

3/51.5

AFx60 Ethernet

6f7 x10

50f8

M4 (3x120°) /42

3/51.5

AFx60S Pro

6f7 x 10

with keyway or flat

50f8

M4 (3x120°) /42

3/51.5

ARS60

6f6 x 10

50f8

M4 (3x120°) /42

3/51.5

A3M60

6f6 x 10

50f8

M4 (3x120°) /42

3/51.5

AFx60 SSI

6f7 x 10

50f8

M4 (3x120°) /42

3/51.5

DFS60S Pro

6f7 x 10

with keyway or flat

50f8

M4 (3x120°) /42 or

M3 (3x120°) /42

3/51.5

DBS60

6f7 x 10

50f8

M4 (3x120°) /42 and

M3 (3x120°) /42

3/51.5

DFS60

6f7 x 10

50f8

M4 (3x120°) /42

3/51.5

ANx58

6f7 x 10

50f8

M4 (3x120°) /42

3/51.4

DBS50

8 f7 x15.5

30f8

M4 (3x120°) /40 and

M3 (3x120°) /40

2.5/45.5

SKx36

6f x 10

25f8

M4 (3x120°) /33.5

2.5/35

AHx36

6 / 8 /10 /¼“ /3/8“ f6 x 10

33f8

M3 (4x90°) /26

2.5/33

DFS20

¼“ /3/8“ /6 /10 x 16

31.7

M4 (3x120°) /42

2.54/47

DFS25

¼“ /3/8“ /6 /10 x 19

31.7

8-32 UNC

2.54/58.7

ACx36

6g6 x 12.4

33.32

no

1.7/34.6

DBS36

6g6 x 12

33.3

no

1.7/34.6

* Other shaft diameters and lengths as well as shaft designs may be available.

 

List last updated in July 2025

Keywords:
rotary encoders, solid shaft encoders, servo flange, overview, characteristics