Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Windows Server 2016 R2, Windows Server 2019, Windows Server 2022, Windows 10 Enterprise (64 bit), Windows 11 Enterprise (64 bit), Ubuntu 22.04 LTS, Ubuntu 24.04 LTS
RAM
Minimum 32 GB
Processor
i7 Quad-Core 2.40 GHz or Better Recommended
Monitor Resolution
1920×1080, 2560×1440, 3840×2160 Recommended
Browsers Supported
Google Chrome Mozilla Firefox Microsoft Edge
Required Disk Space
Minimum 1 TB SSD
Processes (For Firewall & Anti Virus Exemptions)
C:\Program Files\AnalyticsSolutions\jre\bin\java.exe C:\Program Files\AnalyticsSolutions\MediaServer\Windows x64\sick-bip-is.exe C:\Program Files\MySQL\MySQL Server 5.7\bin\mysqld.exe C:\ Program Files\AnalyticsSolutions\nssm.exe
Installation Prerequisites
A IPC, Server, or VM that meets the minimum system requirements mentioned above
A user account with full administrator rights on the target IPC, Server, or VM
Uninstall any previous versions of Analytics from the target IPC, Server, or VM
Uninstall any previous versions of MySQL, its associated data, and files from the target IPC, Server, or VM
Obtain a software license for the Analytics software
Obtain a software installer executable for the Analytics software
Exclude SICK Package Analytics services & executables from any installed Anti-virus so that they have unrestricted access to the hardware and software components of the PC
Keywords: OS Support, PA, BA, TA, LDA, SASA, LA, AN, Minimum Requirements, Ports