Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
The SRM64 / SRS64 motor feedback system series was designed to build outside at a motor. Thus it has a higher IP rating compared to the SRM50 / SRS50, which is designed to mount inside a motor.
The SRM64 / SRS64 is phased out. The replacement series is the SFM60 / SFS60 series.
What needs to be considered?
There are 2 main topics which needs to be considered:
The size of the SRM64 / SRS64 stator coupling (distance between the holes) is "72 mm". At the standard SFS60 / SFM60 stator coupling, the distance is 63 mm. Thus, the stator coupling option "4" neds to be decided, then the replacement fits mechanically
The SRM64 / SRS64 had an universal shaft dimension. The exact dimension was made with a shaft collet. The SFS60 / SFM60 has individual shaft sizes. To get the right replacement for the customer, you need to clarify the needed shaft diameter with your customer
Replacement suggestion for standard devices
SRM64 / SRS64 type
SRM64 / SRS64 part number
SFM60 / SFS60 type
comment
SRS64-HRK0-K01
SRS64-HRK0-K02
1034225
1034226
SFS60-H_KT4K02
single, cable 1.5m,
SRS64-HRA0-K01
SRS64-HRA0-K02
1034223
1034224
SFS60-H_AT4K02
single, M23 connector,
SRM64-HRK0-K01
SRM64-HRK0-K02
1034164
1034165
SFM60-H_KT4K02
multi, cable 1.5m,
SRM64-HRA0-K01
SRM64-HRA0-K02
1034162
1034163
SFM60-H_AT4K02
multi, M23 connector,
The missing digit needs to be replaced by the shaft diameter (please clarify with your customer):
K = 8mm
1 = 3/8"
L = 10mm
M = 12mm
N = 1/2"
R = 14mm
P = 15mm
The suggested replacements are all trough hollow shaft encoders, due to the fact that the SRM64 / SRS64 was also designed as a through hollow shaft device. But the SFM60 / SFS60 is also available as a blind hollow shaft device.
There are also other stator coupling options available.
Keywords: mfb, motor feedback system, hiperface, srs64, srm64, sfm60, sfs60, replacement, motion and drives, old encoder