LUT9U – detecting invisible green mark
Related Products
Table of Contents
Application:
Invisible mark on textile cloth applied with a felt pen as cutting mark
The sensor must detect the green fluorescent mark, but suppress the blue fluorescent background coming from the cloth
Recommended Solution:
LUT9U-11216 with OG 570 filter
Sensing distance: 20 mm
Working range: 10 mm ... 40 mm
Light spot size: 3 mm x 9 mm
Receiving range: 570 nm ... 750 nm
or
LUT9U-11316 with OG 570 filter
Sensing distance: 50 mm
Working range: 20 mm ... 70 mm
Light spot size: 5 mm x 15 mm
Receiving range: 570 nm ... 750 nm
thanks to the OG570 filter the fluorescent green can be separated from the blue fluorescent background
Setup:
2-point Teach-in
1st - Mark
2nd - Background
invisible green mark, fluorescence , UV marker, OG 570 filter