Support Portal

CNS50-AZA0-S16 (1034597) (DiCoder) special encoder

CNS50-AZA0-S16 (1034597) (DiCoder) special encoder
Related Products
motor feedback systems
CFS50
Attachments
TI_CNS50-AZA0-S16_1034597_DE_910040004931_0804.pdf

Table of Contents

The CNS50-AZA0-S16 (1034597) (DiCoder) was a special encoder with the following attributes:

 

  • default encoder, which the special encoder is based on: CNS50-AGA01X03
  • special stator coupling (see picture or data sheet)
  • 1000 steps per revolution
  • 3 pole pairs per revolution
  • It is no more sellable
  • There is no replacement available, because this encoder series is phased out. Also the replacement encoder series CFS50 is in phase out.
  • For further information to the CNS50 encoder series, search for "The CNS50 (DiCoder) encoder series" or article: "KA-09858" 

see also the attached data sheet

Keywords:
special, customized, encoder, motor feedback system, CNS50, CFS50, special device, incremental, incremental with commutation, block commutation,