Reflectors for Ax20 and AS30
This article provides a summary of all reflectors which are suitable to use with Ax20 / AS30 sensors.
Related Products
Reflectors & Film
REF-AX-002 REFLECTOR
REF-AX-001 REFLECTOR
REF-AX-003 REFLEKTOR 110*30*0,3
REF-AX-004 REFLECTOR
REF-AX-005 REFLECTOR
REF-AX-006 REFLECTOR
REF-AX-007 REFLECTOR
REFLECTIVE FOIL
REF-AC1000-56 56,25*56,25 PRE-CUT
REFLEXTAPE REF-AC1000
PL20F-A REFLECTOR W. TAPE A.DSP
REFLEXFOIL 7610 HIGH GAIN 610 * 4570
reflectors
AS30
Ax20
Table of Contents
For some applications the standard reflector of Ax20 / AS30 (which is in the scope of delivery) does not fit for the application.
- Reflector is too small
- Reflector needs to be more stiff
- Reflector needs to be protected by a glass above
- Reflector needs to be mounted with screws
and so on...
Summary of all reflectors which are suitable to use with Ax20 / AS30 sensors:
Reflectors designed for Ax20 / AS30:
Typecode | Order number | Active size (Length | x Width x Thickness)Reflector type | Comment |
---|---|---|---|---|
REF-AX-001 | 2049250 | 110mmx30mmx2,3mm | IRF2000 | Reflector sticked onto plastic piece --> higher stiffness |
REF-AX-002 | 2049249 | 95mmx30mmx0,3mm | IRF2000 | Standard reflector; in scope of delivery |
REF-AX-003 | 2049283 | 110mmx30mmx0,3mm | IRF2000 | Reflector foil only |
REF-AX-004 | 2062695 | 220mmx10mmx0,3mm | IRF2000 | Maximum length without discontinuity |
REF-AX-005 | 2069161 | 220mmx50mmx0,3mm | IRF2000 | Maximum length and width without discontinuity |
REF-AX-006 | 2079238 | 1000mmx30mmx0,3mm | IRF2000 | Attention: Contains discontinuities after every 220mm! |
REF-AX-007 | 2080183 | 40mmx10mmx4mm | IRF2000 | screw-on type, glass above reflector |
Other reflectors that could be used:
Typecode | Order number | Active size (Length | x Width x Thickness)Reflector type | Comment |
---|---|---|---|---|
PL20F-A | 5327808 | 54,3mmx14,5mmx6,9mm | IRF2000 | screw-on type (from behind), Acrylic glass (PMMA) above reflector 35% less light reflection compared to REF-AX* Not suitable for detection of transparent objects! |
REF-AC1000 | 5319429 | 225mmx225mmx0,4mm | AC1000 | Contains polarization effect (not needed for Ax20 / AS30) 45% less light reflection compared to REF-AX* Not suitable for detection of transparent objects! Take care for correct orientation |
REF-AC1000-56 | 4063030 | 56mmx56mmx0,4mm | AC1000 | Contains polarization effect (not needed for Ax20 / AS30) 45% less light reflection compared to REF-AX* Not suitable for detection of transparent objects! Take care for correct orientation |
REF-IRF2000R25 | 5337291 | 22800x25mmx0,3mm | IRF2000 | Attention: Contains discontinuities after every 470mm! |
PL25FA | 5340878 | 75x25x6,8mm | Fine triple | Fine triple, planar, screwable Better to clean compared to tapes. Better scratching resistance. Attention: Sensor resolution is higher compared to triple resolution. This a reflector teach-in is necessary to calibrate the fine triples. Followingly only usable for static applications. Not usable with Ax20. |
Good alternative if big reflector area is needed (only for clean areas):
Typecode | Order number | Active size (Length | x Width x Thickness)Reflector type | Comment |
---|---|---|---|---|
REF-APM | 4025097 | 225mmx225mm | APM | 5% more light reflection compared to REF-AX* Not suitable for outdoor / wet environment. Not under 0°C Without discontinuities in active size. |
Big reflector sizes - only for larger scanning distances:
Typecode | Order number | Active size (Length | x Width x Thickness)Reflector type | Comment |
---|---|---|---|---|
REF-7610 | 5600079 | 610mmx4570mm | 7610 (ScotchLite) | Customized sizes available 10% less light reflection compared to REF-AX* Only for devices with scanning distances >100mm (because of reflector structure) |
Keywords:
reflectors for ax20, reflectors for AS30
reflectors for ax20, reflectors for AS30