web
You’re offline. This is a read only version of the page.
close
Support Portal

What numerical value is behind the specified standard for Shock resistance & Vibration resistance?

Related Products
OD5000

Table of Contents

The test conditions to fulfill these standards are as following:

 

Vibration resistance EN 60068-2-6, EN 60068-2-64 10 Hz ... 55 Hz (amplitude 1.5 mm, x-, y-, z-axis 2 hours each)
Shock resistance EN 60068-2-27 50 G (x, y, z axis 3 times each)
Keywords:
shock resistance, vibration resistance