Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
In response to frequent inquiries, we would like to provide you with detailed insights into the meticulous testing procedures employed for most of our sensors according to EN 60947-5-2 standards. Our commitment to quality assurance is reflected in the stringent shock and vibration testing conducted in accordance with EN 60947-5-2 standards.
Vibrations, Sinusoidal (acc. to IEC 60068-2-6):
Test Conditions:
Axes: 3
Frequency Range: 10-2000 Hz
Amplitude:
1 mm for inductive, capacitive, magnetic, and ultrasonic sensors
0.5 mm for opto-electric sensors
Duration: 1 octave per minute
Stability Time at Resonance Frequency or 55 Hz: 30 minutes per axis (totaling 90 minutes)
Single Shock (acc. to EN 60947-5-2):
Test Conditions:
6 shocks to each axis
Acceleration: 30 g (300 m/s^2)
Shock Duration: 11 ms
Continuous Shock (acc. to IEC 60068-2-27):
25g, 6ms, 2000 shocks to each axis
Random Vibration (acc. to IEC 60068-2-64):
Frequency Range: 20 - 2000 Hz
Acceleration: 10 g-rms
Duration: 1 hour and 40 minutes to each axis
These rigorous tests serve as a testament to our unwavering commitment to delivering sensors of unparalleled quality and resilience. Adhering to the standards set by EN 60947-5-2, our sensors undergo comprehensive evaluation under diverse conditions to ensure they meet and exceed industry benchmarks.
Our sensors undergo two distinct humidity resistance tests:
1. **DIN EN / IEC 60068-2-30 - Casing Test:** This test subjects the sensor casing to challenging conditions. The temperature undergoes a cycle from 25°C to 55°C with humidity levels maintained at 95 % - 98 %. Subsequently, the temperature is reduced back to 25°C. This entire process is repeated five times, ensuring the casing's resilience to varying levels of temperature and high humidity.
2. **DIN EN / IEC 60068-2-38 - Electronic Parts Test:** Focused on evaluating the electronic components, this test involves a temperature drop from 55°C to - 16°C, all while maintaining a humidity level of 95 % - 98 %. Once the temperature reaches -16°C, it then ascends to 55°C. Similar to the casing test, this cycle is repeated five times, affirming the robustness of the electronic parts under fluctuating temperatures and high humidity conditions.