Support Portal

EDM35-0KF0A0S02 (1134471) special encoder

EDM35-0KF0A0S02 (1134471) special encoder
Related Products
motor feedback systems
EDS/EDM35
Attachments
PD_EDM35-0KF0A0S02_1134471_en.pdf

Table of Contents

The EDM35-0KF0A0S02 (1134471) is a special encoder with the following attributes:

- Customer specific hollow shaft, without stator coupling
- Max. force on the ball bearings radial: 40 N
- Max. force on the ball bearings axial: 20 N
- Minimum order quantity 40 pcs.

- It is free to order

Keywords:
edm35, hiperface dsl, special, customized, encoder, motor feedback