web
You’re offline. This is a read only version of the page.
close
Support Portal

Sensor Integration Display

Overview
Related Products
SID120-0P02001 SENSOR INTEGR.DISPLAY
SID070-0P02001 SENSOR INTEGR.DISPLAY
APU4600-42010.018 APPLIC.PROCESS.UNIT
SID71
SID121
SID70
SID120
SID

Table of Contents

Flexible visualization solution for simple and complex sensor applications

The Sensor Integration Display is a programmable, intelligent human machine interface. Customized user interfaces can be created using the SICK AppStudio development environment. Using SID160 Pro, it is also possible to create web-based user interfaces. This makes the intuitive touch display the perfect human machine interface for configuring and monitoring the status of SICK sensors and systems, for visualizing measurement data, and for data processing. The base devices are suitable for simple applications, the higher performance and more open Pro variants for more complex ones. The Sensor Integration Display thereby ensures more process transparency in the spirit of Industry 4.0.

Use Case Comparison

The SID as a display accessory The SID as a stand-alone application

Sensor configuration

Integrate several sensors

Monitor sensor status data

Limit sensor data processing

Visualize sensor data analysis in conjunction with sensor integration machines (SIM).

Visualize sensor data and analyze results

SID Variant Comparison

The SID is available in three variants:

SID71 SID121 SID160 Pro
Simple visualization solution for AppSpace applications or Docker Containers Flexible and powerful visualization unit for a variety of use cases
Closed system for AppSpace or Docker use cases Open & flexible system for many use cases
Linux Yocto OS Windows® 10 IoT Enterprise


You can find a detailed comparison of the three variants on sick.com.

Cybersecurity

Please find here the latest reports of the SICK Product Security Incident Response Team (SICK PSIRT) on potential vulnerabilities or other incidents in the context of cybersecurity.

General Documentation

For general product documentation follow the link to sick.com and get direct access to technical data, CAD design models, operating instructions, videos, software, and much more.

Note: This is a SICK AppSpace programmable device. Additional exclusive information and support for this device are available for members of the SICK AppSpace Developers Club. Contact us for membership options.

Keywords:
sensor integration display, SID