MLG-2 Pro – monitoring luggage on a conveyor belt
Related Products
Table of Contents
Task:
For monitoring the luggage on a conveyor belt, the MLG is used for tracking the profile.
e.g. finding out hanging belts from backpacks or other bags
Field Conditions:
- Width of conveyor max 1 m
- Detection height = approx. 1 m
- MDO >5mm = minimum detectable belt size
- speed 1 m/s
- Data rate at least 10 measurements/s
Interface
RS485 or field bus
Solution with our MLG-2 Pro
Example with MLG05A-1045I10501
MDO with High Resolution Mode = 5mm
Using RLC for recording the profile from luggage
Doing a test recording with SOPAS Data Recorder
How to setup the data recorder
Please be aware, the SOPAS Data Recorder is just for test issues, there is no “real time” recording possible
Open the data recorder in the left corner below.
Select RLC
Create a file in the browser.
Start recording, move test object through the light path and and watch the result:
Here you can see the profile of our test object.
At first a thin "belt" is entering, then the body, and finally a belt before exit.
monitoring luggage, conveyor belt , tracking profile