Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
IMC default values for the four programmable switching points
Article No: KA-09571
Version: 1.0
Subject to change without notice
This article explains how to find the default distance values for the four programmable switching points of our inductive IMC sensors
Related Products
IMC
Table of Contents
The inductive sensors of our IMC family have four programmable switching points or windows at an switching distance Sn of up to 20 mm. 2 outputs can be used as switching outputs and/ or 4 outputs and the distance value are available via IO-Link process data.
The reference distance values you can find in the product information brochure at page 8/ 9:
The to the mm distance value related distance value in digit, are sensor specific and have to be read out of the connected IMC sensor via IO-Link index 76-79 subindex 1:
The mm values can't be written as distance value. To write a distance value the digit value has to be written eg. to the index 60 subindex 1 for switching point 1: