web
You’re offline. This is a read only version of the page.
close
Support Portal

Accessories for LMS511 Heavy Duty

Related Products
LMS1xx
LMS5xx
MRS1000

Table of Contents

Connection box

     



Order number: 2095789

  • Housing: Aluminium
  • IP67
  • Outdoor cables
    • With stainless steel connectors
    • Increased UV resistance
    • Increased temperature range -40 ... +60°C
  • To be used with LMS511 Heavy Duty only
  • Use cases:
    • Use connection box where cables longer than 20m are required. In such a case the customer's cables with open ends can be connected inside the connection box to the scanner.
    • Use connection box for upgrade of existing installations
      Look related article: LMS5xx: How to convert corroded connectors into stainless steel connectors

 

Outdoor cables


Order numbers:

Overview 2m 5m 10m 20m

Power + heating   

n.a.

6054495

6054494

6050687

Data (12 pole)

n.a.

2094407

n.a.

6050688

I/O (12 pole)

2094408

2094409

n.a.

6050682

Ethernet

n.a.

6054493

6054492

6050685

 

  • Highly resistant against UV, ozon, chemicals
  • Extended Temperature range -40 ... +60°C
  • Material of connector screw: stainless steel
  • Screw type: hexagon, suitable to fasten with tool
  • Intended to be used with LMS511 Heavy Duty


More outdoor cables  (8-pin) are available also for MRS1000 and LMS1xx.

 

Overview 2m 5m 10m 20m Remark
Power + heating n.a. 6054495 6054494 6050687 M12 5pin / 4 wires
Power + heating n.a. 2093088 2093090 2093091 M12 5pin / 5 wires
Data (12 pole) n.a. 2094407 n.a. 6050688 M12 male
I/O (12 pole) 2094408 2094409 n.a. 6050682 M12 female
Ethernet n.a. 6054493 6054492 6050685 M12 /RJ45 10/100MBit
I/O (8 pole) n.a. 6054491 6054490 6050689 M12 male
Serial Data ( 8 pole) n.a. 6054489 6054488 6050686 M12 female

 

System connector


Order number: 2096978

  • Connectors for Power (sensor+heating), Data, I/O, Ethernet
  • Data, I/O: 12-pin
  • Connectors: stainless steel
    Housing: Aluminium
  • Available as spare part from stock
  • Including protection caps and mounting instruction
  • Download Mounting instruction here
  • Use cases:
    • Exchange system connector on Heavy Duty devices,
      e.g. for preventive exchange if connector aged or damaged due to harsh environment.
    • Use system connector for upgrade of existing installations
      Look related article: LMS5xx: How to convert corroded connectors into stainless steel connectors

 

Remark: the order number mentioned above is the available spare part set.
The number 2077839 indicated  on the spare part itself is not sellable (without caps, mounting instruction, packaging) and only one item of the spare part set.

Look related article: LMS5xx system connectors as spare parts

Keywords:
Accessories, LMS511, LMS5xx, HeavyDuty, connection box, Connection boxes, Cables, Cable, Stainless steel