web
You’re offline. This is a read only version of the page.
close
Support Portal

Measuring range values of the MPB10

Summary of MPB10 measuring range values and further documentation
Related Products
MPB10-VS00VSIQ00 MULTIPHYSICSBOX
Multi Physics Box

Table of Contents

 

 

Vibration  
Number of axis 3
Measuring range ± 8 g
Measurement error ± 6 %
Measuring range a-RMS 0 g ... 5.65 g
Measuring range v-RMS 0 mm/s ... 100 mm/s, At 88 Hz
Frequency range 0.78 Hz ... 3,200 Hz
Frequency resolution ≥ 0.78 Hz
Bandpass filter Freely parameterizable in the range 1 ... 3200 Hz
Trigger Automatic/IO-Link/external
Block length 0.02 s ... 1.28 s
Signal type Acceleration/speed
Vibration analysis a-RMS
  v-RMS
  Variance
  Skewness
  Kurtosis
  Peak to peak
  Shape factor
  Crest factor
  Impulse factor
  Frequency analysis
Vibration monitoring Evaluation of the severity zone according to ISO 10816-3
  Teach-in of the reference vibration pattern
  Raw data output for parameterization
Contact temperature  
Measuring range - 40 °C ... + 80 °C
Accuracy Typ. ± 1 °C
Resolution 1 °C

 

Shock

 
Number of axis 3
Measuring range 10 g ... 200 g

 

 

 Further documentation

 

Product page: MPB10-VS00VSIQ00 - Multi Physics Box | SICK 

Mounting instructions MPB10 Part no.:9403282 MPB10, 9403282 
Operating instructions MPB10 Multi Physics Box Part no.:8028041 MPB10, 8028041 
Technical information IODD Overview, MPB10 Part no.:8025739 System solutions, 9335328 
Keywords:
measuring range values, mpb10