Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
OLM barcode calculation tool for customer specific measuring range
Article No: KA-10009
Version: 1.0
Subject to change without notice
With this tool, it is possible to easily check the range and create the order text for the customer specific barcode tape.
Related Products
OLM
BARCODEBAND, 30MM,H= 30 CUST.SPEC.A.DSP
BARCODEBAND, 30MM,H= 40 CUST.SPEC.A.DSP
BARCODEBAND, 30MM,H=100 CUST.SPEZ.A.DSP
BARCODEBAND, 30MM,H= 60 CUST.SPEC.A.DSP
BARCODEBAND, 30MM,H= 25 CUST.SPEZ.A.DSP
Table of Contents
It is possible to order barcode tape printed in specific lengths to fit the exact measurement range needed. The barcodes are consistently printed with a width of 30 mm, while the height can be selected. The minimum length for an order is 1 meter, the maximum length is 100 meters per roll.
Instruction: Enter the start and end points of the customer's measurement range in meters. The tool will then calculate the necessary tape length and the corresponding position codes. Below the tool box, you will find the order text that needs to be manually added to your barcode tape order.
If you have further questions, please contact your local SICK support.
Enter values and click Calculate to see the order text.