What is the diameter of the light spot for Dx35?
Related Products
Dx35
Table of Contents
The light spot diameter of the Dx35 depends on the distance and temperature. The diameter can be calculated as follows - the calculator setting must be DEG:
| at +20 °C | diameter [mm] = 10 mm + 2 * tan(0.0716) * distance [mm] |
|---|---|
| at -20 °C | diameter [mm] = 10 mm + 2 * tan(0.0573) * distance [mm] |
| at +65 °C | diameter [mm] = 10 mm + 2 * tan(0.0859) * distance [mm] |
Typical light spot dimension:
- 2 m -> approx. 15 mm
Please note: The actual light spot diameter can vary from one sensor to another by up to +/- 20%.
Keywords:
light spot diameter, dx35
light spot diameter, dx35