Support Portal

CNS50-AZA0-S13 (1033992) (DiCoder) special encoder

CNS50-AZA0-S13 (1033992) (DiCoder) special encoder
Related Products
motor feedback systems
CFS50
Attachments
TI_CNS50-AZA0-S13_1033992_EN_910040104892_1104.pdf

Table of Contents

The CNS50-AZA0-S13 (1033992) (DiCoder) was a special encoder with the following attributes:

  • Default encoder, which the special encoder is based on: CNS50-AAA012X02
  • CT stator coupling
  • Flex strip pcb with 17pin connector insert (15pins only assembled)
  • Flex strip pcb with partial strengthening at the 17pin connector insert
  • Flex strip pcb fixed on housing with adhesive tape
  • Shield wire connected to pin3 (17pin connector insert)
  • 4096 steps per revolution
  • 2 pole pairs per revolution
  • It is no more sellable
  • There is no replacement available, because this encoder series is phased out. Also the replacement encoder series CFS50 is in phase out. For a replacement, please contact the motor manufacturer CT
  • For further information to the CNS50 encoder series, search for "The CNS50 (DiCoder) encoder series" or article: "KA-09858"

see also the attached data sheet

Keywords:
special, customized, encoder, motor feedback system, CNS50, CFS50, special device, incremental, incremental with commutation, block commutation,