Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
How to replace a DRS60/61-xAxxxxxx or DRS60/61-xDxxxxxx?
Article No: KA-09154
Version: 2.0
Subject to change without notice
How to replace a DRS60/61-xAxxxxxx or DRS60/61-xDxxxxxx?
Related Products
linear encoders
DFS60
DBS60
Table of Contents
The standard DGS60/61 was available with the following mechanical interfaces:
DRS60/61-x4xxxxxx → Face mount flange, solid shaft with a diameter of 10 mm
DRS60/61-x1xxxxxx → Servo flange, solid shaft with a diameter of 6 mm
DRS60/61-xAxxxxxx → Blind hollow shaft
DRS60/61-xDxxxxxx → Through hollow shaft
As you can see, there were just two diameters for the solid shaft versions available and the product key was easy to decipher. This does not apply to the product keys of the blind and through hollow shaft versions.
The standard hollow shaft diameter of those two versions was 15 mm (without a collet). In order to be able to use other shaft diameters as well, there were collets as accessories in different diameters available. The following table shows those collets, the type and the old partnumber:
DRS60/61-xAxxxxxx
Blind hollow shaft
DRS60/61-xDxxxxxx
Through hollow shaft
Shaft diameter
Type
Partnumber
Type
Partnumber
6 mm
SPZ-006-AD-A
2 029 174
SPZ-006-AD-D
2 029 192
1/4"
SPZ-1E4-AD-A
2 029 175
SPZ-1E4-AD-D
2 029 193
8 mm
SPZ-008-AD-A
2 029 176
SPZ-008-AD-D
2 029 194
3/8"
SPZ-3E8-AD-A
2 029 177
SPZ-3E8-AD-D
2 029 195
10 mm
SPZ-010-AD-A
2 029 178
SPZ-010-AD-D
2 029 196
12 mm
SPZ-012-AD-A
2 029 179
SPZ-012-AD-D
2 029 197
1/2"
SPZ-1E2-AD-A
2 029 180
SPZ-1E2-AD-D
2 029 198
15 mm
no collet
-
no collet
-
If the customer needs a replacement for a DRS60 with either a blind or through hollow shaft, the needed diameter or the diameter of the collet has to be measured at first. Subsequently, a suitable replacement (DFS60 or DBS60) can be selected.