Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Resolved FA startup issue when patched over FA 1.1+1.2 patch installs
MySQL native password updated
Installer popup appearing when patching over FA 1.3.3 and FA 1.3.2 patch installer
Customer required actions
Please upgrade to 1.3.4.1 as soon as possible. For users with 1.2.X or older, please use the patch installer to upgrade to 1.3.0 first before patching to 1.3.4.1.
Hardware & software compatibility
Operating Systems:
Windows 11 (64 bit)
Windows 10 (64 bit)
Windows Server 2019
Windows Server 2022
Windows Server 2025
Required Disk Space:
Depends on application. Contact SICK product support for hardware requirements.
Minimum 2 GB for installation. 3-4 GB SSD Recommended
Required Disk Type:
Solid State Drives (SSDs) with high-write endurance are highly recommended.
Processor:
Minimum Intel Core i5
Recommended i7 (2.30 GHz)
Memory (RAM):
16 GB DDR3L or higher is recommended
Screen Resolution:
1920 x 1080 (16:9) aspect ratio is recommended for optimal viewing
Browsers:
Google Chrome (Version 148.0.7778.217)
Mozilla Firefox (Version 147.0.2)
Microsoft Edge (Version 149.0.4022.52)
Pre-requisite software:
Java Runtime Environment 17.0.6
MySQL 8.4.8 (MySQL Database is recommended for sites where heavy load is expected)
Influx v2.7.1 (Influx Database is recommended for historian to store the records)
Runtimes and Databases are bundled with the installation package and will
be installed/updated automatically if they do not exist on the target machine
Third-Party Software Notice
Analytics includes third-party open-source software components used to support application functionality, security, networking, data processing, user interface capabilities, and system integration.
The included third-party software is primarily licensed under the following industry-standard open-source licenses:
Apache License 2.0 (majority of server-side and infrastructure libraries) — including frameworks such as Spring, Jackson, Netty, Retrofit, Guava, Micrometer, and Apache Commons components.
MIT License (majority of frontend and utility libraries) — including numerous JavaScript, Node.js, security, logging, and utility packages.
BSD Licenses (BSD-2-Clause and BSD-3-Clause) — used by various networking, testing, parsing, and utility libraries.
ISC License — used primarily by JavaScript and Node.js ecosystem packages.
Eclipse Public License (EPL 1.0 / 2.0) — used by selected Eclipse ecosystem components, testing frameworks, and messaging libraries.
LGPL (Lesser General Public License) 2.1 — used by a limited number of infrastructure and persistence components.
Mozilla Public License (MPL 1.1 / 2.0) — used by select libraries with file-level copyleft requirements.
Universal Permissive License (UPL 1.0) — used by certain GraalVM-related components.
Other permissive licenses used by a small number of packages, including:
CDDL
Artistic License
CC0/Public Domain
CC-BY
WTFPL
Unlicense
Proprietary Third-Party Components
CodeMeter® (Wibu-Systems) is included under a proprietary commercial license for licensing and entitlement management functionality.
Compliance Statement
All third-party components remain the intellectual property of their respective owners.
Package Analytics is proprietary software developed by SICK AG.
Open-source components are distributed in accordance with their applicable license terms.
Complete license texts and copyright notices are provided with the product distribution to satisfy open-source attribution requirements.
Direct patching over FA 1.X will not work due to MySQL upgrade compatibility pre-requisites
For Windows Server 2025: Dashboard import fails with 503 Service Unavailable error when importing dashboards configured with Pub/Sub-based data sources on Windows Server 2025 using FA 1.3.x installers
User manual under Help icon does not have updated stats as per FA 1.3.4.1
Aggregation filter fails with “Only Numeric Values Allowed” error when querying numeric data due to conflicting field data types across data sources. (Resolution Document enclosed in this email)
Cloned MQTT data source receives data from older topic (Resolution Document enclosed in this email)
Legal Information
For Software, Software as a Service or Products containing Software, the following terms and conditions shall apply: (i) SICK’s General Terms and Conditions for the Supply of Software Products (“AVB Software SICK”, available at www.sick.com). And/or (ii) SICK’s General Terms and Conditions for Software as a Service (“AVB SaaS SICK”, available at www.sick.com).
This work is protected by copyright. Any rights derived from the copyright shall be reserved for SICK AG. Reproduction of this document or parts of this document is only permissible within the limits of the legal determination of Copyright Law. Any modification, abridgment or translation of this document is prohibited without the express written permission of SICK AG.
The trademarks stated in this document are the property of their respective owner.