Your SICK ID gives you access to our extensive range of services. This includes direct online orders, price and availability checks, and access to our digital services.
Yes, there are different types of IO-Link Masters designed to meet specific industrial automation requirements:
Basic IO-Link Master: Provides standard communication for sensors and actuators.
IO-Link Master with I/O: Includes built-in inputs and outputs for local control. -> For example: SIG200
Advanced IO-Link Master: Offers enhanced diagnostics and parameterization capabilities. -> For example SIG200
Robust IO-Link Master: Built to withstand harsh environments with protection ratings.
Safety IO-Link Master: Focuses on handling safety-related devices and functions.
Fieldbus Integrated IO-Link Master: Integrates with IIOT (MQTT, REST API, OPC UA) or industrial fieldbuses like PROFINET -> For example SIG350
Industry-Specific IO-Link Master: Tailored for specific industries like food and beverage or pharmaceuticals.
The choice depends on your application's needs and the environment it operates in.
When selecting the IO-Link Master, it is also important to consider the port classes, as they influence compatibility, the number of supported devices, functionality, flexibility, and power supply. Choosing the correct port class is crucial to ensure smooth communication, safety, and efficient power delivery.