web
You’re offline. This is a read only version of the page.
close
Support Portal

What solid shaft encoders are available with a servo-/face mount flange and what characteristics do they have?

Table of Contents

Encoder

Shaft diameter* [mm] x

Shaft length* [mm]

Centering [mm]

Threaded holes for mounting / pitch circle diameter

[mm]

Clamping flange width

[mm]

Servo groove width[mm]/

Servo groove diameter [mm]

A3M60

10f6 x 19

36f8

M4 (3x120°) /48

10

3/53.8

SRx50

10f6 x 19

36f8

M4 (3x120°) /48

10

3/53.8

DBS50

8f7 x 15.5

30f8

M4 (3x120°) /40 and

M3 (3x120°) /40

4.5

2.5/50

SKx36

6f6 x 10

25f8

M4 (3x120°) /33.5

8

2.5/35

DBS36

6f7 x 15.5

20f8

M4 (3x120°) /30 and

M3 (3x120°) /30 and

M3 (3x120°) /28

3

2.1/33.8

* Other shaft diameters and lengths as well as shaft designs may be available.

 

List last updated in July 2025

Keywords:
rotary encoders, solid shaft encoders, servo-/face mount flange, mounting, overview, characteristics