web
You’re offline. This is a read only version of the page.
close
Support Portal

Typical remission values of different materials

Remission values of various surfaces

Table of Contents

 

Object black foam black sandpaper black carpet black bubble wrap black customer leather
Remission 2,1% 4,5% 9,1% 9,1% 11%
Image

           
Object darker asphalt dark stone floor red carped brown carped gray paving stone
Remission 17,1% 21,1% 25,5% 26,5% 28%
Image

           
Object concrete brown wood bubble wrap white paper black piano lacquer
Remission  45,6% 67,9% 87% - 121%  averaged: 95.2% 96,3% 107,1%
Image

           
Object white coated wood light wood Sick carton packing stainless steal Diamond Grade reflector
Remission  117,1% 117,8% 118,7%  ≥273% very high
Image
Keywords:
remission values