web
You’re offline. This is a read only version of the page.
close
Support Portal

What solid shaft encoders are available with a face mount flange and what characteristics do they have?

Table of Contents

Encoder

Shaft diameter* [mm] x

Shaft length* [mm]

Centering [mm]

Threaded holes for mounting / pitch circle diameter

[mm]

Clamping flange width

[mm]

SRx50

10f6 x 19

36f8

M4 (3x120°) /48

10

AFx60 Ethernet

10f7 x 19

36f8

M4 (3x120°) /48

10

AFx60S Pro

10f7 x 19

with keyway or flat

36f8

M4 (3x120°) /48

10

ARS60

10f7 x 19

36f8

M4 (3x120°) /48

10

A3M60

10f6 x 19

36f8

M4 (3x120°) /48

10

AFx60 SSI

10f7 x 19

36f8

M4 (3x120°) /48

10

DFS60S Pro

10f7 x 19

with keyway or flat

36f8

M4 (3x120°) /48 or M3 (3x120°) /48

10

DUS60

3/8“/10f7 x 19

¼“/6f7 x 10

36f8

M4 (3x120°) /48 and M3 (3x120°) /48

10

DBS60

6/10 f7 x 19

36f8

M4 (3x120°) /48 and M3 (3x120°) /48

10

DBS60 Inox

3/8“/ 10 f7 x 19

36f8

M4 (3x120°) /48 and M3 (3x120°) /48

5

DFS60

10f7 x 19

36f8

M4 (3x120°) /48  

10

DFS60 Inox

10f7 x 19

36f8

M4 (3x120°) /48 and M3 (3x120°) /48

5

DFS25

¼“/3/8“/6/10f7 x 25.4

36f8

M4 (3x120°) /48  

3.5

ANx58

10f7 x 19

36f8

M4 (3x120°) /42

3/51.4

DBS50

8f7 x 15.5

30f8

M4 (3x120°) /48

10

DBS50-SK

8f7 x 13

25f8

M4 (3x120°) /33.5

8

SKx36

6f6 x 10

25f8

M4 (3x120°) /33.5

8

AHx36

¼“/ 3/8”/6/8/10f7 x 12

10f7 x 24

20f8

M3 (4x90°) /30 and

M3 (3x120°) /30 and

M3 (3x120°) /28

5

DLS40

6f7 x 12

20f8

M3 (3x120°) /30

5

DBS36

6f7 x 12

¼“ x 15.5

 

20f8

M4 (3x120°) /30 and

M3 (3x120°) /30 and

M3 (3x120°) /28

3

* Other shaft diameters and lengths as well as shaft designs may be available.

 

List last updated in July 2025

Keywords:
rotary encoders, solid shaft encoders, face mount flange, overview, characteristics